Gearbox
Number of gear stages 1
Gear ratio i 5
Nominal output torque T2N [Nm] 67.0
Max. output torque T2max [Nm] 107.0
Emergency switch-off torque T2stop [Nm] 220
Idle torque [Nm] at 20°C and 3000 rpm 0.55
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 3600
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 2450
Max. drive speed n1max [rpm] 7000
Max. backlash Jt [arcmin] 13
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 4.5
Tilting rigidity C2K [Nm/arcmin] 0.0
Max. breakdown torque M2Kmax [Nm] 0.0
Max. radial force Frmax [N] for 30,000 h 650
Max. radial force Frmax [N] for 20,000 h 750
Max. axial force Famax [N] for 30,000 h 900
Max. axial force Famax [N] for 20,000 h 1000
Operating noise LPA [dB(A)] 73
Efficiency at full load ŋ [%] 94
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 4.40
Moment of inertia J1 [kgcm2] 0.869
Material number:
8GA40-080hh005klmm
Description:
Angular PG, i = 005, 1-stage, IP54
Documentation Version (Date) Download
Datasheet 8GA40-040 PDF / 197 KB
Datasheet 8GA40-060 PDF / 204 KB
Datasheet 8GA40-080 PDF / 215 KB
Datasheet 8GA40-120 PDF / 263 KB
General Version (Date) Download
8GA40 motor mounting instructions PDF / 415 KB
Mounting position angled gear box PDF / 110 KB
System overview planetary gearboxes PDF / 3 MB

Please choose country and language

B&R Logo