Please choose country and language

Gearbox
Number of gear stages 1
Gear ratio i 4
Nominal output torque T2N [Nm] 38,0
Max. output torque T2max [Nm] 61,0
Emergency stop torque T2stop [Nm] 88
Idle torque [Nm] at 20°C and 3000 rpm 0,15
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 4500
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 4300
Max. drive speed n1max [rpm] 13000
Max. backlash Jt [arcmin] 10
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 2,3
Tilting rigidity C2K [Nm/arcmin] 0,0
Max. breakdown torque M2Kmax [Nm] 0,0
Max. radial force Frmax [N] for 30,000 h 700
Max. radial force Frmax [N] for 20,000 h 900
Max. axial force Famax [N] for 30,000 h 800
Max. axial force Famax [N] for 20,000 h 1000
Operating noise LPA [dB(A)] 58
Efficiency at full load ŋ [%] 96
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 1,10
Moment of inertia J1 [kgcm2] 0,093
Material number:
8GP45-067hh004klmm
Description:
Coaxial PG, i = 004, 1-stage, IP54
Documentation Version (Date) Download
Datasheet 8GP45-067 PDF / 183 KB
Datasheet 8GP45-089 PDF / 184 KB
Datasheet 8GP45-121 PDF / 203 KB
General Version (Date) Download
8GP45 motor mounting instructions PDF / 435 KB
System overview planetary gearboxes PDF / 914 KB

Please choose country and language

B&R Logo