Please choose country and language

Material Number Description
8GP40-040hh003klmm Coaxial PG, i = 003, 1-stage, IP54
8GP40-040hh004klmm Coaxial PG, i = 004, 1-stage, IP54
8GP40-040hh005klmm Coaxial PG, i = 005, 1-stage, IP54
8GP40-040hh007klmm Coaxial PG, i = 007, 1 stage, IP 54;
8GP40-040hh008klmm Coaxial PG, i = 008, 1-stage, IP54
8GP40-040hh009klmm Coaxial PG, i = 009, 2-stage, IP54
8GP40-040hh010klmm Coaxial PG, i = 010, 1-stage, IP54
8GP40-040hh012klmm Coaxial PG, i = 012, 2-stage, IP54
8GP40-040hh015klmm Coaxial PG, i = 015, 2-stage, IP54
8GP40-040hh016klmm Coaxial PG, i = 016, 2-stage, IP54
8GP40-040hh020klmm Coaxial PG, i = 020, 2-stage, IP54
8GP40-040hh025klmm Coaxial PG, i = 025, 2-stage, IP54
8GP40-040hh032klmm Coaxial PG, i = 032, 2-stage, IP54
8GP40-040hh040klmm Coaxial PG, i = 040, 2-stage, IP54
8GP40-040hh060klmm Coaxial PG, i = 060, 3-stage, IP54
8GP40-040hh064klmm Coaxial PG, i = 064, 2-stage, IP54
8GP40-040hh080klmm Coaxial PG, i = 080, 3-stage, IP54
8GP40-040hh100klmm Coaxial PG, i = 100, 2-stage, IP54
8GP40-040hh120klmm Coaxial PG, i = 120, 3-stage, IP54
8GP40-040hh160klmm Coaxial PG, i = 160, 3-stage, IP54
8GP40-040hh200klmm Coaxial PG, i = 200, 3-stage, IP54
8GP40-040hh256klmm Coaxial PG, i = 256, 3-stage, IP54
8GP40-040hh320klmm Coaxial PG, i = 320, 3-stage, IP54
8GP40-040hh512klmm Coaxial PG, i = 512, 3-stage, IP54
8GP40-060hh003klmm Coaxial PG, i = 003, 1-stage, IP54
8GP40-060hh004klmm Coaxial PG, i = 004, 1-stage, IP54
8GP40-060hh005klmm Coaxial PG, i = 005, 1-stage, IP54
8GP40-060hh007klmm Coaxial PG, i = 007, 1 stage, IP 54;
8GP40-060hh008klmm Coaxial PG, i = 008, 1-stage, IP54
8GP40-060hh009klmm Coaxial PG, i = 009, 2-stage, IP54
8GP40-060hh010klmm Coaxial PG, i = 010, 1-stage, IP54
8GP40-060hh012klmm Coaxial PG, i = 012, 2-stage, IP54
8GP40-060hh015klmm Coaxial PG, i = 015, 2-stage, IP54
8GP40-060hh016klmm Coaxial PG, i = 016, 2-stage, IP54
8GP40-060hh020klmm Coaxial PG, i = 020, 2-stage, IP54
8GP40-060hh025klmm Coaxial PG, i = 025, 2-stage, IP54
8GP40-060hh032klmm Coaxial PG, i = 032, 2-stage, IP54
8GP40-060hh040klmm Coaxial PG, i = 040, 2-stage, IP54
8GP40-060hh060klmm Coaxial PG, i = 060, 3-stage, IP54
8GP40-060hh064klmm Coaxial PG, i = 064, 2-stage, IP54
8GP40-060hh080klmm Coaxial PG, i = 080, 3-stage, IP54
8GP40-060hh100klmm Coaxial PG, i = 100, 2-stage, IP54
8GP40-060hh120klmm Coaxial PG, i = 120, 3-stage, IP54
8GP40-060hh160klmm Coaxial PG, i = 160, 3-stage, IP54
8GP40-060hh200klmm Coaxial PG, i = 200, 3-stage, IP54
8GP40-060hh256klmm Coaxial PG, i = 256, 3-stage, IP54
8GP40-060hh320klmm Coaxial PG, i = 320, 3-stage, IP54
8GP40-060hh512klmm Coaxial PG, i = 512, 3-stage, IP54
8GP40-080hh003klmm Coaxial PG, i = 003, 1-stage, IP54
8GP40-080hh004klmm Coaxial PG, i = 004, 1-stage, IP54
8GP40-080hh005klmm Coaxial PG, i = 005, 1-stage, IP54
8GP40-080hh007klmm Coaxial PG, i = 007, 1 stage, IP 54;
8GP40-080hh008klmm Coaxial PG, i = 008, 1-stage, IP54
8GP40-080hh009klmm Coaxial PG, i = 009, 2-stage, IP54
8GP40-080hh010klmm Coaxial PG, i = 010, 1-stage, IP54
8GP40-080hh012klmm Coaxial PG, i = 012, 2-stage, IP54
8GP40-080hh015klmm Coaxial PG, i = 015, 2-stage, IP54
8GP40-080hh016klmm Coaxial PG, i = 016, 2-stage, IP54
8GP40-080hh020klmm Coaxial PG, i = 020, 2-stage, IP54
8GP40-080hh025klmm Coaxial PG, i = 025, 2-stage, IP54
8GP40-080hh032klmm Coaxial PG, i = 032, 2-stage, IP54
8GP40-080hh040klmm Coaxial PG, i = 040, 2-stage, IP54
8GP40-080hh060klmm Coaxial PG, i = 060, 3-stage, IP54
8GP40-080hh064klmm Coaxial PG, i = 064, 2-stage, IP54
8GP40-080hh080klmm Coaxial PG, i = 080, 3-stage, IP54
8GP40-080hh100klmm Coaxial PG, i = 100, 2-stage, IP54
8GP40-080hh120klmm Coaxial PG, i = 120, 3-stage, IP54
8GP40-080hh160klmm Coaxial PG, i = 160, 3-stage, IP54
8GP40-080hh200klmm Coaxial PG, i = 200, 3-stage, IP54
8GP40-080hh256klmm Coaxial PG, i = 256, 3-stage, IP54
8GP40-080hh320klmm Coaxial PG, i = 320, 3-stage, IP54
8GP40-080hh512klmm Coaxial PG, i = 512, 3-stage, IP54
8GP40-120hh003klmm Coaxial PG, i = 003, 1-stage, IP54
8GP40-120hh004klmm Coaxial PG, i = 004, 1-stage, IP54
8GP40-120hh005klmm Coaxial PG, i = 005, 1-stage, IP54
8GP40-120hh007klmm Coaxial PG, i = 007, 1 stage, IP 54;
8GP40-120hh008klmm Coaxial PG, i = 008, 1-stage, IP54
8GP40-120hh009klmm Coaxial PG, i = 009, 2-stage, IP54
8GP40-120hh010klmm Coaxial PG, i = 010, 1-stage, IP54
8GP40-120hh012klmm Coaxial PG, i = 012, 2-stage, IP54
8GP40-120hh015klmm Coaxial PG, i = 015, 2-stage, IP54
8GP40-120hh016klmm Coaxial PG, i = 016, 2-stage, IP54
8GP40-120hh020klmm Coaxial PG, i = 020, 2-stage, IP54
8GP40-120hh025klmm Coaxial PG, i = 025, 2-stage, IP54
8GP40-120hh032klmm Coaxial PG, i = 032, 2-stage, IP54
8GP40-120hh040klmm Coaxial PG, i = 040, 2-stage, IP54
8GP40-120hh060klmm Coaxial PG, i = 060, 3-stage, IP54
8GP40-120hh064klmm Coaxial PG, i = 064, 2-stage, IP54
8GP40-120hh080klmm Coaxial PG, i = 080, 3-stage, IP54
8GP40-120hh100klmm Coaxial PG, i = 100, 2-stage, IP54
8GP40-120hh120klmm Coaxial PG, i = 120, 3-stage, IP54
8GP40-120hh160klmm Coaxial PG, i = 160, 3-stage, IP54
8GP40-120hh200klmm Coaxial PG, i = 200, 3-stage, IP54
8GP40-120hh256klmm Coaxial PG, i = 256, 3-stage, IP54
8GP40-120hh320klmm Coaxial PG, i = 320, 3-stage, IP54
8GP40-120hh512klmm Coaxial PG, i = 512, 3-stage, IP54
8GP45-067hh003klmm Coaxial PG, i = 003, 1-stage, IP54
8GP45-067hh004klmm Coaxial PG, i = 004, 1-stage, IP54
8GP45-067hh005klmm Coaxial PG, i = 005, 1-stage, IP54
8GP45-067hh007klmm Koaxiales PG, i = 007, 1 stufig, IP 54;
8GP45-067hh008klmm Coaxial PG, i = 008, 1-stage, IP54
8GP45-067hh009klmm Coaxial PG, i = 009, 2-stage, IP54
8GP45-067hh010klmm Coaxial PG, i = 010, 1-stage, IP54
8GP45-067hh012klmm Coaxial PG, i = 012, 2-stage, IP54
8GP45-067hh015klmm Coaxial PG, i = 015, 2-stage, IP54
8GP45-067hh016klmm Coaxial PG, i = 016, 2-stage, IP54
8GP45-067hh020klmm Coaxial PG, i = 020, 2-stage, IP54
8GP45-067hh025klmm Coaxial PG, i = 025, 2-stage, IP54
8GP45-067hh032klmm Coaxial PG, i = 032, 2-stage, IP54
8GP45-067hh040klmm Coaxial PG, i = 040, 2-stage, IP54
8GP45-067hh060klmm Coaxial PG, i = 060, 3-stage, IP54
8GP45-067hh064klmm Coaxial PG, i = 064, 2-stage, IP54
8GP45-067hh080klmm Coaxial PG, i = 080, 3-stage, IP54
8GP45-067hh100klmm Coaxial PG, i = 100, 2-stage, IP54
8GP45-067hh120klmm Coaxial PG, i = 120, 3-stage, IP54
8GP45-067hh160klmm Coaxial PG, i = 160, 3-stage, IP54
8GP45-067hh200klmm Coaxial PG, i = 200, 3-stage, IP54
8GP45-067hh256klmm Coaxial PG, i = 256, 3-stage, IP54
8GP45-067hh320klmm Coaxial PG, i = 320, 3-stage, IP54
8GP45-067hh512klmm Coaxial PG, i = 512, 3-stage, IP54
8GP45-089hh003klmm Coaxial PG, i = 003, 1-stage, IP54
8GP45-089hh004klmm Coaxial PG, i = 004, 1-stage, IP54
8GP45-089hh005klmm Coaxial PG, i = 005, 1-stage, IP54
8GP45-089hh007klmm Coaxial PG, i = 007, 1 stage, IP 54;
8GP45-089hh008klmm Coaxial PG, i = 008, 1-stage, IP54
8GP45-089hh009klmm Coaxial PG, i = 009, 2-stage, IP54
8GP45-089hh010klmm Coaxial PG, i = 010, 1-stage, IP54
8GP45-089hh012klmm Coaxial PG, i = 012, 2-stage, IP54
8GP45-089hh015klmm Coaxial PG, i = 015, 2-stage, IP54
8GP45-089hh016klmm Coaxial PG, i = 016, 2-stage, IP54
8GP45-089hh020klmm Coaxial PG, i = 020, 2-stage, IP54
8GP45-089hh025klmm Coaxial PG, i = 025, 2-stage, IP54
8GP45-089hh032klmm Coaxial PG, i = 032, 2-stage, IP54
8GP45-089hh040klmm Coaxial PG, i = 040, 2-stage, IP54
8GP45-089hh060klmm Coaxial PG, i = 060, 3-stage, IP54
8GP45-089hh064klmm Coaxial PG, i = 064, 2-stage, IP54
8GP45-089hh080klmm Coaxial PG, i = 080, 3-stage, IP54
8GP45-089hh100klmm Coaxial PG, i = 100, 2-stage, IP54
8GP45-089hh120klmm Coaxial PG, i = 120, 3-stage, IP54
8GP45-089hh160klmm Coaxial PG, i = 160, 3-stage, IP54
8GP45-089hh200klmm Coaxial PG, i = 200, 3-stage, IP54
8GP45-089hh256klmm Coaxial PG, i = 256, 3-stage, IP54
8GP45-089hh320klmm Coaxial PG, i = 320, 3-stage, IP54
8GP45-089hh512klmm Coaxial PG, i = 512, 3-stage, IP54
8GP45-121hh003klmm Coaxial PG, i = 003, 1-stage, IP54
8GP45-121hh004klmm Coaxial PG, i = 004, 1-stage, IP54
8GP45-121hh005klmm Coaxial PG, i = 005, 1-stage, IP54
8GP45-121hh007klmm Coaxial PG, i = 007, 1 stage, IP 54;
8GP45-121hh008klmm Coaxial PG, i = 008, 1-stage, IP54
8GP45-121hh009klmm Coaxial PG, i = 009, 2-stage, IP54
8GP45-121hh010klmm Coaxial PG, i = 010, 1-stage, IP54
8GP45-121hh012klmm Coaxial PG, i = 012, 2-stage, IP54
8GP45-121hh015klmm Coaxial PG, i = 015, 2-stage, IP54
8GP45-121hh016klmm Coaxial PG, i = 016, 2-stage, IP54
8GP45-121hh020klmm Coaxial PG, i = 020, 2-stage, IP54
8GP45-121hh025klmm Coaxial PG, i = 025, 2-stage, IP54
8GP45-121hh032klmm Coaxial PG, i = 032, 2-stage, IP54
8GP45-121hh040klmm Coaxial PG, i = 040, 2-stage, IP54
8GP45-121hh060klmm Coaxial PG, i = 060, 3-stage, IP54
8GP45-121hh064klmm Coaxial PG, i = 064, 2-stage, IP54
8GP45-121hh080klmm Coaxial PG, i = 080, 3-stage, IP54
8GP45-121hh100klmm Coaxial PG, i = 100, 2-stage, IP54
8GP45-121hh120klmm Coaxial PG, i = 120, 3-stage, IP54
8GP45-121hh160klmm Coaxial PG, i = 160, 3-stage, IP54
8GP45-121hh200klmm Coaxial PG, i = 200, 3-stage, IP54
8GP45-121hh256klmm Coaxial PG, i = 256, 3-stage, IP54
8GP45-121hh320klmm Coaxial PG, i = 320, 3-stage, IP54
8GP45-121hh512klmm Coaxial PG, i = 512, 3-stage, IP54
8GP50-050hh003klmm Coaxial PG, i = 003, 1-stage, IP54
8GP50-050hh004klmm Coaxial PG, i = 004, 1-stage, IP54
8GP50-050hh005klmm Coaxial PG, i = 005, 1-stage, IP54
8GP50-050hh007klmm Coaxial PG, i = 007, 1 stage, IP 54;
8GP50-050hh008klmm Coaxial PG, i = 008, 1-stage, IP54
8GP50-050hh009klmm Coaxial PG, i = 009, 2-stage, IP54
8GP50-050hh010klmm Coaxial PG, i = 010, 1-stage, IP54
8GP50-050hh012klmm Coaxial PG, i = 012, 2-stage, IP54
8GP50-050hh015klmm Coaxial PG, i = 015, 2-stage, IP54
8GP50-050hh016klmm Coaxial PG, i = 016, 2-stage, IP54
8GP50-050hh020klmm Coaxial PG, i = 020, 2-stage, IP54
8GP50-050hh025klmm Coaxial PG, i = 025, 2-stage, IP54
8GP50-050hh032klmm Coaxial PG, i = 032, 2-stage, IP54
8GP50-050hh040klmm Coaxial PG, i = 040, 2-stage, IP54
8GP50-050hh064klmm Coaxial PG, i = 064, 2-stage, IP54
8GP50-050hh100klmm Coaxial PG, i = 100, 2-stage, IP54
8GP50-070hh003klmm Coaxial PG, i = 003, 1-stage, IP54
8GP50-070hh004klmm Coaxial PG, i = 004, 1-stage, IP54
8GP50-070hh005klmm Coaxial PG, i = 005, 1-stage, IP54
8GP50-070hh007klmm Coaxial PG, i = 007, 1 stage, IP 54;
8GP50-070hh008klmm Coaxial PG, i = 008, 1-stage, IP54
8GP50-070hh009klmm Coaxial PG, i = 009, 2-stage, IP54
8GP50-070hh010klmm Coaxial PG, i = 010, 1-stage, IP54
8GP50-070hh012klmm Coaxial PG, i = 012, 2-stage, IP54
8GP50-070hh015klmm Coaxial PG, i = 015, 2-stage, IP54
8GP50-070hh016klmm Coaxial PG, i = 016, 2-stage, IP54
8GP50-070hh020klmm Coaxial PG, i = 020, 2-stage, IP54
8GP50-070hh025klmm Coaxial PG, i = 025, 2-stage, IP54
8GP50-070hh032klmm Coaxial PG, i = 032, 2-stage, IP54
8GP50-070hh040klmm Coaxial PG, i = 040, 2-stage, IP54
8GP50-070hh064klmm Coaxial PG, i = 064, 2-stage, IP54
8GP50-070hh100klmm Coaxial PG, i = 100, 2-stage, IP54
8GP50-090hh003klmm Coaxial PG, i = 003, 1-stage, IP54
8GP50-090hh004klmm Coaxial PG, i = 004, 1-stage, IP54
8GP50-090hh005klmm Coaxial PG, i = 005, 1-stage, IP54
8GP50-090hh007klmm Coaxial PG, i = 007, 1 stage, IP 54;
8GP50-090hh008klmm Coaxial PG, i = 008, 1-stage, IP54
8GP50-090hh009klmm Coaxial PG, i = 009, 2-stage, IP54
8GP50-090hh010klmm Coaxial PG, i = 010, 1-stage, IP54
8GP50-090hh012klmm Coaxial PG, i = 012, 2-stage, IP54
8GP50-090hh015klmm Coaxial PG, i = 015, 2-stage, IP54
8GP50-090hh016klmm Coaxial PG, i = 016, 2-stage, IP54
8GP50-090hh020klmm Coaxial PG, i = 020, 2-stage, IP54
8GP50-090hh025klmm Coaxial PG, i = 025, 2-stage, IP54
8GP50-090hh032klmm Coaxial PG, i = 032, 2-stage, IP54
8GP50-090hh040klmm Coaxial PG, i = 040, 2-stage, IP54
8GP50-090hh064klmm Coaxial PG, i = 064, 2-stage, IP54
8GP50-090hh100klmm Coaxial PG, i = 100, 2-stage, IP54
8GP50-120hh003klmm Coaxial PG, i = 003, 1-stage, IP54
8GP50-120hh004klmm Coaxial PG, i = 004, 1-stage, IP54
8GP50-120hh005klmm Coaxial PG, i = 005, 1-stage, IP54
8GP50-120hh007klmm Coaxial PG, i = 007, 1 stage, IP 54;
8GP50-120hh008klmm Coaxial PG, i = 008, 1-stage, IP54
8GP50-120hh009klmm Coaxial PG, i = 009, 2-stage, IP54
8GP50-120hh010klmm Coaxial PG, i = 010, 1-stage, IP54
8GP50-120hh012klmm Coaxial PG, i = 012, 2-stage, IP54
8GP50-120hh015klmm Coaxial PG, i = 015, 2-stage, IP54
8GP50-120hh016klmm Coaxial PG, i = 016, 2-stage, IP54
8GP50-120hh020klmm Coaxial PG, i = 020, 2-stage, IP54
8GP50-120hh025klmm Coaxial PG, i = 025, 2-stage, IP54
8GP50-120hh032klmm Coaxial PG, i = 032, 2-stage, IP54
8GP50-120hh040klmm Coaxial PG, i = 040, 2-stage, IP54
8GP50-120hh064klmm Coaxial PG, i = 064, 2-stage, IP54
8GP50-120hh100klmm Coaxial PG, i = 100, 2-stage, IP54
8GP50-155hh004klmm Coaxial PG, i = 004, 1-stage, IP54
8GP50-155hh005klmm Coaxial PG, i = 005, 1-stage, IP54
8GP50-155hh010klmm Coaxial PG, i = 010, 1-stage, IP54
8GP50-155hh016klmm Coaxial PG, i = 016, 2-stage, IP54
8GP50-155hh020klmm Coaxial PG, i = 020, 2-stage, IP54
8GP50-155hh025klmm Coaxial PG, i = 025, 2-stage, IP54
8GP50-155hh040klmm Coaxial PG, i = 040, 2-stage, IP54
8GP50-155hh050klmm Coaxial PG, i = 050, 2-stage, IP54
8GP50-155hh100klmm Coaxial PG, i = 100, 2-stage, IP54
8GP55-060hh003klmm Coaxial PG, i = 003, 1-stage, IP65
8GP55-060hh004klmm Coaxial PG, i = 004, 1-stage, IP65
8GP55-060hh005klmm Coaxial PG, i = 005, 1-stage, IP65
8GP55-060hh007klmm Coaxial PG, i = 007, 1 stage, IP 65;
8GP55-060hh008klmm Coaxial PG, i = 008, 1-stage, IP65
8GP55-060hh009klmm Coaxial PG, i = 009, 2-stage, IP65
8GP55-060hh010klmm Coaxial PG, i = 010, 1-stage, IP65
8GP55-060hh012klmm Coaxial PG, i = 012, 2-stage, IP65
8GP55-060hh015klmm Coaxial PG, i = 015, 2-stage, IP65
8GP55-060hh016klmm Coaxial PG, i = 016, 2-stage, IP65
8GP55-060hh020klmm Coaxial PG, i = 020, 2-stage, IP65
8GP55-060hh025klmm Coaxial PG, i = 025, 2-stage, IP65
8GP55-060hh032klmm Coaxial PG, i = 032, 2-stage, IP65
8GP55-060hh040klmm Coaxial PG, i = 040, 2-stage, IP65
8GP55-060hh064klmm Coaxial PG, i = 064, 2-stage, IP65
8GP55-060hh100klmm Coaxial PG, i = 100, 2-stage, IP65
8GP55-080hh003klmm Coaxial PG, i = 003, 1-stage, IP65
8GP55-080hh004klmm Coaxial PG, i = 004, 1-stage, IP65
8GP55-080hh005klmm Coaxial PG, i = 005, 1-stage, IP65
8GP55-080hh007klmm Coaxial PG, i = 007, 1 stage, IP 65;
8GP55-080hh008klmm Coaxial PG, i = 008, 1-stage, IP65
8GP55-080hh009klmm Coaxial PG, i = 009, 2-stage, IP65
8GP55-080hh010klmm Coaxial PG, i = 010, 1-stage, IP65
8GP55-080hh012klmm Coaxial PG, i = 012, 2-stage, IP65
8GP55-080hh015klmm Coaxial PG, i = 015, 2-stage, IP65
8GP55-080hh016klmm Coaxial PG, i = 016, 2-stage, IP65
8GP55-080hh020klmm Coaxial PG, i = 020, 2-stage, IP65
8GP55-080hh025klmm Coaxial PG, i = 025, 2-stage, IP65
8GP55-080hh032klmm Coaxial PG, i = 032, 2-stage, IP65
8GP55-080hh040klmm Coaxial PG, i = 040, 2-stage, IP65
8GP55-080hh064klmm Coaxial PG, i = 064, 2-stage, IP65
8GP55-080hh100klmm Coaxial PG, i = 100, 2-stage, IP65
8GP55-120hh003klmm Coaxial PG, i = 003, 1-stage, IP65
8GP55-120hh004klmm Coaxial PG, i = 004, 1-stage, IP65
8GP55-120hh005klmm Coaxial PG, i = 005, 1-stage, IP65
8GP55-120hh007klmm Coaxial PG, i = 007, 1 stage, IP 65;
8GP55-120hh008klmm Coaxial PG, i = 008, 1-stage, IP65
8GP55-120hh009klmm Coaxial PG, i = 009, 2-stage, IP65
8GP55-120hh010klmm Coaxial PG, i = 010, 1-stage, IP65
8GP55-120hh012klmm Coaxial PG, i = 012, 2-stage, IP65
8GP55-120hh015klmm Coaxial PG, i = 015, 2-stage, IP65
8GP55-120hh016klmm Coaxial PG, i = 016, 2-stage, IP65
8GP55-120hh020klmm Coaxial PG, i = 020, 2-stage, IP65
8GP55-120hh025klmm Coaxial PG, i = 025, 2-stage, IP65
8GP55-120hh032klmm Coaxial PG, i = 032, 2-stage, IP65
8GP55-120hh040klmm Coaxial PG, i = 040, 2-stage, IP65
8GP55-120hh064klmm Coaxial PG, i = 064, 2-stage, IP65
8GP55-120hh100klmm Coaxial PG, i = 100, 2-stage, IP65

Please choose country and language

B&R Logo