Please choose country and language

Material Number Description
8GF40-064hh003klmm Flange PG, i = 003, 1-stage, IP54
8GF40-064hh004klmm Flange PG, i = 004, 1-stage, IP54
8GF40-064hh005klmm Flange PG, i = 005, 1-stage, IP54
8GF40-064hh007klmm Flange PG, i = 007, 1 stage, IP 54;
8GF40-064hh008klmm Flange PG, i = 008, 1-stage, IP54
8GF40-064hh009klmm Flange PG, i = 009, 2-stage, IP54
8GF40-064hh010klmm Flange PG, i = 010, 1-stage, IP54
8GF40-064hh012klmm Flange PG, i = 012, 2-stage, IP54
8GF40-064hh015klmm Flange PG, i = 015, 2-stage, IP54
8GF40-064hh016klmm Flange PG, i = 016, 2-stage, IP54
8GF40-064hh020klmm Flange PG, i = 020, 2-stage, IP54
8GF40-064hh025klmm Flange PG, i = 025, 2-stage, IP54
8GF40-064hh032klmm Flange PG, i = 032, 2-stage, IP54
8GF40-064hh040klmm Flange PG, i = 040, 2-stage, IP54
8GF40-064hh064klmm Flange PG, i = 064, 2-stage, IP54
8GF40-064hh100klmm Flange PG, i = 100, 2-stage, IP54
8GF40-090hh003klmm Flange PG, i = 003, 1-stage, IP54
8GF40-090hh004klmm Flange PG, i = 004, 1-stage, IP54
8GF40-090hh005klmm Flange PG, i = 005, 1-stage, IP54
8GF40-090hh007klmm Flange PG, i = 007, 1 stage, IP 54;
8GF40-090hh008klmm Flange PG, i = 008, 1-stage, IP54
8GF40-090hh009klmm Flange PG, i = 009, 2-stage, IP54
8GF40-090hh010klmm Flange PG, i = 010, 1-stage, IP54
8GF40-090hh012klmm Flange PG, i = 012, 2-stage, IP54
8GF40-090hh015klmm Flange PG, i = 015, 2-stage, IP54
8GF40-090hh016klmm Flange PG, i = 016, 2-stage, IP54
8GF40-090hh020klmm Flange PG, i = 020, 2-stage, IP54
8GF40-090hh025klmm Flange PG, i = 025, 2-stage, IP54
8GF40-090hh032klmm Flange PG, i = 032, 2-stage, IP54
8GF40-090hh040klmm Flange PG, i = 040, 2-stage, IP54
8GF40-090hh064klmm Flange PG, i = 064, 2-stage, IP54
8GF40-090hh100klmm Flange PG, i = 100, 2-stage, IP54
8GF40-110hh003klmm Flange PG, i = 003, 1-stage, IP54
8GF40-110hh004klmm Flange PG, i = 004, 1-stage, IP54
8GF40-110hh005klmm Flange PG, i = 005, 1-stage, IP54
8GF40-110hh007klmm Flange PG, i = 007, 1 stage, IP 54;
8GF40-110hh008klmm Flange PG, i = 008, 1-stage, IP54
8GF40-110hh009klmm Flange PG, i = 009, 2-stage, IP54
8GF40-110hh010klmm Flange PG, i = 010, 1-stage, IP54
8GF40-110hh012klmm Flange PG, i = 012, 2-stage, IP54
8GF40-110hh015klmm Flange PG, i = 015, 2-stage, IP54
8GF40-110hh016klmm Flange PG, i = 016, 2-stage, IP54
8GF40-110hh020klmm Flange PG, i = 020, 2-stage, IP54
8GF40-110hh025klmm Flange PG, i = 025, 2-stage, IP54
8GF40-110hh032klmm Flange PG, i = 032, 2-stage, IP54
8GF40-110hh040klmm Flange PG, i = 040, 2-stage, IP54
8GF40-110hh064klmm Flange PG, i = 064, 2-stage, IP54
8GF40-110hh100klmm Flange PG, i = 100, 2-stage, IP54

Please choose country and language

B&R Logo