Please choose country and language

Gearbox
Number of gear stages 1
Gear ratio i 7
Nominal output torque T2N [Nm] 25,0
Max. output torque T2max [Nm] 40,0
Emergency stop torque T2stop [Nm] 80
Idle torque [Nm] at 20°C and 3000 rpm 0,30
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 4500
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 4300
Max. drive speed n1max [rpm] 13000
Max. backlash Jt [arcmin] 16
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 1,5
Tilting rigidity C2K [Nm/arcmin] 0,0
Max. breakdown torque M2Kmax [Nm] 0,0
Max. radial force Frmax [N] for 30,000 h 900
Max. radial force Frmax [N] for 20,000 h 1050
Max. axial force Famax [N] for 30,000 h 1000
Max. axial force Famax [N] for 20,000 h 1350
Operating noise LPA [dB(A)] 70
Efficiency at full load ŋ [%] 94
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 2,30
Moment of inertia J1 [kgcm2] 0,077
Material number:
8GA50-070hh007klmm
Description:
Angle PG, i = 007, 1 stage, IP 54;
Documentation Version (Date) Download
Datasheeet 8GA50-090 PDF / 162 KB
Datasheet 8GA50-050 PDF / 155 KB
Datasheet 8GA50-070 PDF / 158 KB
Datasheet 8GA50-120 PDF / 171 KB
General Version (Date) Download
8GA50 motor mounting instructions PDF / 415 KB
Mounting position angled gear box PDF / 110 KB
System overview planetary gearboxes PDF / 914 KB

Please choose country and language

B&R Logo