Please choose country and language

Gearbox
Number of gear stages 1
Gear ratio i 10
Nominal output torque T2N [Nm] 5,0
Max. output torque T2max [Nm] 8,0
Emergency stop torque T2stop [Nm] 25
Idle torque [Nm] at 20°C and 3000 rpm 0,10
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 5000
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 5000
Max. drive speed n1max [rpm] 18000
Max. backlash Jt [arcmin] 21
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 0,7
Tilting rigidity C2K [Nm/arcmin] 0,0
Max. breakdown torque M2Kmax [Nm] 0,0
Max. radial force Frmax [N] for 30,000 h 700
Max. radial force Frmax [N] for 20,000 h 800
Max. axial force Famax [N] for 30,000 h 800
Max. axial force Famax [N] for 20,000 h 1000
Operating noise LPA [dB(A)] 68
Efficiency at full load ŋ [%] 94
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 0,86
Moment of inertia J1 [kgcm2] 0,016
Material number:
8GA50-050hh010klmm
Description:
Angular PG, i = 010, 1-stage, IP54
Documentation Version (Date) Download
Datasheeet 8GA50-090 PDF / 162 KB
Datasheet 8GA50-050 PDF / 155 KB
Datasheet 8GA50-070 PDF / 158 KB
Datasheet 8GA50-120 PDF / 171 KB
General Version (Date) Download
8GA50 motor mounting instructions PDF / 415 KB
Mounting position angled gear box PDF / 110 KB
System overview planetary gearboxes PDF / 914 KB

Please choose country and language

B&R Logo