Please choose country and language

Gearbox
Number of gear stages 3
Gear ratio i 80
Nominal output torque T2N [Nm] 44,0
Max. output torque T2max [Nm] 70,0
Emergency stop torque T2stop [Nm] 88
Idle torque [Nm] at 20°C and 3000 rpm 0,20
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 4500
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 4500
Max. drive speed n1max [rpm] 13000
Max. backlash Jt [arcmin] 21
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 2,5
Tilting rigidity C2K [Nm/arcmin] 0,0
Max. breakdown torque M2Kmax [Nm] 0,0
Max. radial force Frmax [N] for 30,000 h 700
Max. radial force Frmax [N] for 20,000 h 900
Max. axial force Famax [N] for 30,000 h 800
Max. axial force Famax [N] for 20,000 h 1000
Operating noise LPA [dB(A)] 70
Efficiency at full load ŋ [%] 88
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 2,30
Moment of inertia J1 [kgcm2] 0,186
Material number:
8GA45-067hh080klmm
Description:
Angel PG, i = 080, 3 stages, IP 54
Documentation Version (Date) Download
8GA45 motor mounting instructions PDF / 478 KB
Datasheet 8GA45-067 PDF / 895 KB
Datasheet 8GA45-089 PDF / 244 KB
Datasheet 8GA45-121 PDF / 217 KB
General Version (Date) Download
Mounting position angled gear box PDF / 110 KB
System overview planetary gearboxes PDF / 914 KB

Please choose country and language

B&R Logo