Please choose country and language

Gearbox
Number of gear stages 3
Gear ratio i 160
Nominal output torque T2N [Nm] 120,0
Max. output torque T2max [Nm] 192,0
Emergency stop torque T2stop [Nm] 240
Idle torque [Nm] at 20°C and 3000 rpm 0,45
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 4000
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 4000
Max. drive speed n1max [rpm] 7000
Max. backlash Jt [arcmin] 17
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 6,3
Tilting rigidity C2K [Nm/arcmin] 0,0
Max. breakdown torque M2Kmax [Nm] 0,0
Max. radial force Frmax [N] for 30,000 h 650
Max. radial force Frmax [N] for 20,000 h 750
Max. axial force Famax [N] for 30,000 h 900
Max. axial force Famax [N] for 20,000 h 1000
Operating noise LPA [dB(A)] 73
Efficiency at full load ŋ [%] 88
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 5,50
Moment of inertia J1 [kgcm2] 0,809
Material number:
8GA40-080hh160klmm
Description:
Angular PG, i = 160, 3-stage, IP54
Documentation Version (Date) Download
Datasheet 8GA40-040 PDF / 197 KB
Datasheet 8GA40-060 PDF / 204 KB
Datasheet 8GA40-080 PDF / 215 KB
Datasheet 8GA40-120 PDF / 263 KB
General Version (Date) Download
8GA40 motor mounting instructions PDF / 415 KB
Mounting position angled gear box PDF / 110 KB
System overview planetary gearboxes PDF / 914 KB

Please choose country and language

B&R Logo