Gearbox
Number of gear stages 2
Gear ratio i 12
Nominal output torque T2N [Nm] 250
Max. output torque T2max [Nm] 400
Emergency switch-off torque T2stop [Nm] 500
Idle torque [Nm] at 20°C and 3000 rpm 1.75
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 2450
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 1950
Max. drive speed n1max [rpm] 8500
Max. backlash Jt [arcmin] 5
Reduced backlash Jt [arcmin] less than 1
Torsional rigidity Ct21 [Nm/arcmin] 22
Tilting rigidity C2K [Nm/arcmin] 0
Max. breakdown torque M2Kmax [Nm] 0
Max. radial force Frmax [N] for 30,000 h 5400
Max. radial force Frmax [N] for 20,000 h 6000
Max. axial force Famax [N] for 30,000 h 7000
Max. axial force Famax [N] for 20,000 h 8000
Operating noise LPA [dB(A)] 65
Efficiency at full load ŋ [%] 95
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP 65
Weight m [kg] 9.5
Moment of inertia J1 [kgcm2] 3.12
Material number:
8GP60-115hh012klmm
Description:
Coaxial PG, i = 012, 2-stage, IP65
Documentation Version (Date) Download
System overview planetary gearboxes PDF / 3 MB
General Version (Date) Download
8GP60 motor mounting instructions PDF / 499 KB

Please choose country and language

B&R Logo