Please choose country and language

Gearbox
Number of gear stages 2
Gear ratio i 16
Nominal output torque T2N [Nm] 150,0
Max. output torque T2max [Nm] 240,0
Emergency stop torque T2stop [Nm] 300
Idle torque [Nm] at 20°C and 3000 rpm 0,40
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 3850
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 2950
Max. drive speed n1max [rpm] 10000
Max. backlash Jt [arcmin] 5
Reduced backlash Jt [arcmin] less than 1
Torsional rigidity Ct21 [Nm/arcmin] 30,0
Tilting rigidity C2K [Nm/arcmin] 316,0
Max. breakdown torque M2Kmax [Nm] 363,0
Max. radial force Frmax [N] for 30,000 h 3900
Max. radial force Frmax [N] for 20,000 h 4400
Max. axial force Famax [N] for 30,000 h 7200
Max. axial force Famax [N] for 20,000 h 8200
Operating noise LPA [dB(A)] 65
Efficiency at full load ŋ [%] 95
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP65
Weight m [kg] 4,00
Moment of inertia J1 [kgcm2] 0,580
Material number:
8GF60-090hh016klmm
Description:
Flange PG, i = 016, 2-stage, IP65;
Documentation Version (Date) Download
Datasheet 8GF60-064 PDF / 157 KB
Datasheet 8GF60-090 PDF / 150 KB
Datasheet 8GF60-110 PDF / 151 KB
Datasheet 8GF60-140 PDF / 145 KB
Datasheet 8GF60-200 PDF / 159 KB
General Version (Date) Download
8GF60 motor mounting instructions PDF / 426 KB
System overview planetary gearboxes PDF / 914 KB

Please choose country and language

B&R Logo