Please choose country and language

Gearbox
Number of gear stages 1
Gear ratio i 8
Nominal output torque T2N [Nm] 180,0
Max. output torque T2max [Nm] 288,0
Emergency stop torque T2stop [Nm] 700
Idle torque [Nm] at 20°C and 3000 rpm 16,00
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 1100
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 950
Max. drive speed n1max [rpm] 8000
Max. backlash Jt [arcmin] 5
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 35,2
Tilting rigidity C2K [Nm/arcmin] 0,0
Max. breakdown torque M2Kmax [Nm] 0,0
Max. radial force Frmax [N] for 30,000 h 10900
Max. radial force Frmax [N] for 20,000 h 12500
Max. axial force Famax [N] for 30,000 h 12000
Max. axial force Famax [N] for 20,000 h 14500
Operating noise LPA [dB(A)] 70
Efficiency at full load ŋ [%] 96
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP65
Weight m [kg] 25,00
Moment of inertia J1 [kgcm2] 17,715
Material number:
8GA60-142hh008klmm
Description:
Angular PG, i = 008, 1-stage, IP65.
Documentation Version (Date) Download
Datasheet 8GA60-070 PDF / 196 KB
Datasheet 8GA60-090 PDF / 180 KB
Datasheet 8GA60-115 PDF / 169 KB
Datasheet 8GA60-142 PDF / 137 KB
General Version (Date) Download
8GA60 motor mounting instructions PDF / 505 KB
Mounting position angled gear box PDF / 110 KB
System overview planetary gearboxes PDF / 914 KB

Please choose country and language

B&R Logo