General information
Cable cross section | 1x 4x 0.14 mm² + 4x 0.34 mm² |
Durability | Oil resistance in accordance with VDE 0472 part 803 test type B |
Certification | UL AWM style 20963, 80°C, 30 V, E63216 |
Cable construction
Supply lines | |
Quantity | 4 |
Wire insulation | Special thermoplastic material |
Wire colors | White/Green, brown/green, blue, white |
Variant | Tinned copper stranded wire |
Cross section | 0.34 mm² |
Shield | No |
Stranding | No |
Signal line | |
Quantity | 4 |
Wire insulation | Special thermoplastic material |
Wire colors | Yellow, gray, pink, violet |
Variant | Tinned copper stranded wire |
Cross section | 0.14 mm² |
Shield | No |
Stranding | All 4 wires together |
Cable stranding | With foil shield |
Cable shield | Copper/Tin braiding |
Outer jacket | |
Material | PUR |
Color | Green |
Labeling | Heidenhain UR AWM style 20963 80°C 30V E63216 |
Electrical properties
Test voltage | |
Wire - Wire | 0.5 kV |
Wire - Shield | 0.5 kV |
Conductor resistance | |
Supply lines | ≤55 Ω/km |
Signal line | ≤134 Ω/km |
Insulation resistance | >200 MΩ/km |
Ambient conditions
Temperature | |
Moving | -10 to 80°C |
Static | -40 to 80°C |
Mechanical properties
Dimensions | |
Length | 10 m |
Diameter | 6 mm ±0.25 mm |
Bend radius | |
Single bend | ≥20 mm |
Moving | ≥75 mm |
Drag chain data | |
Acceleration | <60 m/s² |
Flex cycles | ≥3,000,000 |
Velocity | ≤4 m/s |
Weight | 0.08 kg/m |
Material number:
80CM10004.25-01Description:
SSI encoder cable, length 10 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 126 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet SSI encoder cable | PDF / 170 KB |