Please choose country and language

Powerful PC for mobile machinery

A powerful PC with an Intel Core i processor rounds off B&R's portfolio for mobile machines. The Automation PC mobile 3100 offers IP69K protection and is specially designed for use in harsh environments. Its high performance makes it optimally suited for smart machines that communicate with each other and with the cloud.

The Automation PC mobile 3100 features a 7th-generation Core i processor from Intel. Its performance can be scaled from a 2.2 GHz Celeron processor to a 2.8 GHz Core i7. It offers up to 16 GB RAM and 480 GB of flash memory, and is equipped with a TPM module. It also supports standard operating systems like Windows 10 IoT Enterprise and Linux. The PC's computing performance enables implementation of semi or fully autonomous machine functions.

  • Highlights
  • Suitable for use in harsh environments
  • Standard operating systems: Windows and Linux
  • Scalable performance up to Core i7 processor (2.8 GHz)

Used in harshest environments

It has a particularly robust construction and is resistant to shock, vibration, salt, UV light and oil. Despite the housing being completely sealed, it is also fanless. A specially developed temperature management system allows it to be operated from -40 °C to +85 °C surface temperature.

The PC for mobile machinery has two ports each for USB and Fast Ethernet, as well as two slots for PCIe option boards.

Modular expansion

The PC is insensitive to voltage fluctuations. In addition to a broad standard voltage range from 9 to 32 V, it also has integrated load dump protection. This compensates for peaks in the supply voltage to protect the electronics and ensure uninterrupted operation. Two internal slots allow the PC to be expanded modularly with additional communication interfaces.

Please choose country and language

B&R Logo