Please choose country and language

Full ISOBUS integration

B&R offers an ISOBUS stack for agricultural equipment, providing standardized communication between tractors and implements. ISOBUS is a CAN-based communication protocol that enables machines from different manufacturers to exchange data. As a member of the Agricultural Industry Electronics Foundation (AEF), B&R offers an optimal solution for the industry with the new ISOBUS stack.

  • Highlights
  • Vendor-independent communication between agricultural machines
  • Simulation tools for efficient project development
  • Certified hardware

The ISOBUS stack from B&R covers all the relevant aspects of the ISOBUS standard. That includes Universal Terminal, Auxiliary Control, Task Controller (basic and geo-based), Task Controller Section Control and Basic Tractor ECU. The stack is being expanded with new functions all the time and tested for compatibility at ISOBUS plug fests. B&R offers comprehensive development support and a selection of training courses and seminars. Extensive simulation possibilities facilitate efficient and cost-effective project development.

Certified hardware

In addition to the software, the X90 control hardware also complies with the requirements of the ISOBUS standard. B&R has therefore had its system verified by the independent ISOBUS Test Center (ITC). The lab tests confirmed that the X90 controller is suitable for use as an ISOBUS task controller.

Please choose country and language

B&R Logo