Please choose country and language

The demands placed on commercial vehicles have evolved dramatically over the years. With new functions being added all the time and requirements for operating efficiency and quality higher than ever, these vehicles need an automation system that is both powerful and scalable. B&R solutions allow automation concepts for construction equipment and municipal vehicles as well as for agriculture and forestry applications to be implemented easier than ever.

Powerful PC for mobile machinery

A powerful PC with an Intel Core i processor rounds off B&R's portfolio for mobile machines. The Automation PC mobile 3100 offers IP69K protection and is specially designed for use in harsh environments. Its high performance makes it optimally suited for smart machines that communicate with each other and with the cloud.

APC mobile 3100 

Full ISOBUS integration

B&R offers an ISOBUS stack for agricultural equipment, providing standardized communication between tractors and implements. ISOBUS is a CAN-based communication protocol that enables machines from different manufacturers to exchange data.

ISOBUS-Stack 

New possibilities with X90

B&R is expanding its mobile automation portfolio with two new option boards for the X90 controller. They make it possible to connect stepper motors and IO-Link sensors. There are also new software functions available for the controller.

New option boards 

Please choose country and language

B&R Logo