Please choose country and language

General information
B&R ID code 0xDA2D
Reverse polarity protection Yes
Mechanical properties
Dimensions
Width 390 mm
Height 390 mm
Depth 390 mm
Brief overview
Content of delivery B&R standard components required for operation are not included in delivery!
Material number:
ETA510.0102-100
Description:
ETA - Basic mechanics, stack connectors for optimal presentation and storage of ETA systems, mounting plates, safety equipment: Light curtain, emergency stop switch, mode selector switch, button, top-hat rail, fan and 24 V relay, adapted wiring harness, IEC device connector, NOTE: B&R controller components must be ordered separately.
Mandatory Accessories
Accessories
0TP370.76 Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light
0TP650.07 Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied!
CPUs
X20SL8100 X20 SafeLOGIC, safety controller, openSAFETY gateway, removable application memory: SafeKEY, 1 POWERLINK interface, controlled node, integrated 2-port hub, including power supply module, 1x terminal block X20TB52 and X20 end cover plate X20AC0SR1 (right) included, order SafeKEY and SafeLOGIC range of functions using the X20MK configurator!
CompactFlash cards
5CFCRD.0512-06 CompactFlash 512 MB B&R (SLC)
POWERLINK/Ethernet cables
X20CA0E61.00040 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.4 m
X20 CPUs
X20CP1586 X20 CPU, Atom 1.6 GHz, 512 MB DDR2 RAM, 1 MB SRAM, removable application memory: CompactFlash, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface 10/100/1000BASE-T, 1 POWERLINK interface, including power supply module, 1x terminal block X20TB12, slot cover and X20 end cover plate X20AC0SR1 (right) included, order application memory separately!

Please choose country and language

B&R Logo