Please choose country and language

General information
B&R ID code 0xDCF2
Reverse polarity protection Yes
Mechanical properties
Dimensions
Width 390 mm
Height 390 mm
Depth 390 mm
Brief overview
Content of delivery B&R standard components required for operation are not included in delivery!
Material number:
ETA410.0100-140
Description:
ETA - Basic mechanics, stack connectors for optimum presentation and storage of ETA systems, mounting plate for induction motor, mounting plate for ACOPOSinverter P74, protection with removable plastic disk, top-hat rail, induction motor 0.18kW / 400YV / 0.6A / 1360 rpm / B5, adapted cable harness, IEC device connector, NOTE: B&R controller components must be ordered separately.
Mandatory Accessories
ACOPOSinverter P74 - Interface module
8I0IF108.400-1 ACOPOSinverter P74 interface module POWERLINK V2 interface, integrated 2x hub, 2x RJ45 connection
POWERLINK/Ethernet cables
X20CA0E61.00040 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.4 m
Single-phase power supplies
0PS1020.0 24 VDC power supply, 1 phase, 2 A, input 100 to 240 VAC, wide range, top-hat rail installation
Undefined
8I74S200018.010-1 ACOPOSinverter P74, 1 x 200-240 V, 0.18kW, integrated EMC filter and braking chopper, EMC plate included in delivery
Optional Accessories
ACOPOSinverter P74/P76 - USB accessories
8I0XC001.003-1 USB cable, USB to Modbus, for ACOPOSinverter
ACOPOSinverter P74/P84 - Graphics display
8I0XD301.300-1 ACOPOSinverter P74/P76/P84 graphics display, 8 lines, 240 x 160 pixels, backlight, function keys, navigation keys, IP54 protection
8I0XD304.301-1 RJ45 cable, 1 m, for graphics display of ACOPOSinverter
8I0XD305.300-1 RJ45 adapter for graphic display

Please choose country and language

B&R Logo