Please choose country and language

General information
Input voltage 24 VDC -15% / +20%
B&R ID code 0xKI39
Power consumption 15 W
Visual Components support Yes
RoHS-compliant Yes
Reverse polarity protection Yes
24 VDC power supply
Connection Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07)
Mechanical properties
Dimensions
Width 300 mm
Height 230 mm
Depth 51 mm
Weight 0.8 kg
Brief overview
Content of delivery This product contains the following materials:

4PPC70.0702-20B

For details and additional technical data, see the data sheets for the individual products.
Material number:
ETAL610.1C07-1
Description:

ETAL610.1C07-1 can be used to implement extensive HMI applications based on VC4. Graphically designed pages with alarm handling, language switching and trends can be created with minimal effort. The products from the ETA light system portfolio can be added to implement hands-on exercises.

  • ETAL610.1C07-1 - C-Series process-based HMI application 7"
  • Enables extensive control tasks
  • HMI with integrated 7" display and VNC server
  • Integrated FTP and web server
  • Closed-loop control and mathematical functions
  • Data recording on mass storage device
  • Modular with other ETA light systems via POWERLINK
  • Compact dimensions
Mandatory Accessories
Accessories
0TP370.76 Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light
0TP650.07 Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied!
No Category
ETAL100.0000-2 Black coated wooden plate with B&R logo, two milled grooves for holding ETA light systems, groove distance: 8 cm.
Optional Accessories
Accessories
ETAL100.1Y05-0 ETA light Y-current distributor, for connecting two ETA light systems to a desktop power supply, 1x DC 5.5 x 2.1 mm female connector, 2x DC 5.5 x 2.1 mm male connector, max. current 5 A, max. voltage 24VDC, length including connections: 45 cm
POWERLINK/Ethernet cables
X20CA0E61.00100 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m
Documentation Version (Date) Download
Power Panel C70 User's Manual PDF / 4 MB
User´s manual ETAL610.1C07-1 PDF / 2 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo