Please choose country and language

Mechanical properties
Dimensions
Width 300 mm
Height 230 mm
Depth 6 mm
Installation Dimensions of installation cutout 162 x 130 mm

Suitable for:
6PPT30.057x-xxx 4PPC70.057x-xxx

Please check the installation dimensions of the device.
Material number:
ETAL100.0605-1
Description:

This module rack allows you to integrate your customized panel into the ETA light system, for example. This product can also be used as a replacement part for existing modules.

  • ETAL100.0605-1 - C-Series / T-Series Panel module rack 5-inch
  • Module rack without hardware
  • Mounting a C / T Series Panel
  • Cutout dimensions: 161.8 mm x 129.9 mm
Documentation Version (Date) Download
Power Panel C70 User's Manual PDF / 4 MB
Power Panel T30 User's manual PDF / 4 MB

Please choose country and language

B&R Logo