Please choose country and language

Material Number Description
7XX408.50-1 Remote input/output module, 24 VDC, X2X Link, electrically isolated, 16 digital inputs 24 VDC, sink/source, 2 event counters or 1 incremental encoder or 1 gate time/period duration measurement, 12 digital outputs 0.5 A, 4 digital outputs 2 A, 24 VDC, 2 digital outputs (2 A) with PWM functionality, order 2x 0TB718 and 1x 0TB712 terminal block separately.
7XX410.50-1 Remote I/O module, 24 VDC, with X2X Link, electrically isolated, 3 absolute encoder or incremental encoder inputs, 3 digital inputs, 24 VDC, sink, 3 analog outputs, ±10 V, 2 bits, order 2x 7TB718 and 1x 7TB712 terminal blocks separately!
7XX412.50-1 Remote input/output module, 24 VDC, X2X Link, electrically isolated, 12 digital outputs 2 A 50%, 4 digital outputs 2 A 100%, 24 VDC, 8 thermocouple inputs J, K, S, two of which can be configured as an analog input ±10 V, 12-bit or KTY10 or PT1000 inputs or for resistance measurement 0 to 4 kOhm, order 2x 0TB718 and 1x 0TB712 terminal block separately.
7XX415.50-K02 Remote input/output module, 24 VDC, X2X Link, electrically isolated, 2 full-bridge strain gauge inputs, 4 digital outputs 0.5 A, 4 digital outputs 2 A, 24 VDC, 16 digital inputs, 24 VDC, sink/source, 3 event counters or 1 incremental encoder or 1 gate time/period duration measurement and 1 event counter, order 2x 0TB718 and 1x 0TB712 terminal block separately.
7XX426.50-1 Remote input/output module, 24 VDC, X2X Link, electrically isolated, 8 digital inputs 24 VDC, sink/source, 2 event counters or 1 incremental encoder or 1 gate time/period duration measurement, 4 digital outputs 2 A 50%, 4 digital outputs 2 A 100%, 24 VDC, 4 analog inputs for potentiometer supply, 4.5 V, 14-bit, 1 analog input, 0-10 V, 12-bit, 3 analog outputs, ±10 V, 12-bit, order 2x 0TB718 and 1x 0TB712 terminal block separately.
7XX436.50-1 Remote input/output module, 24 VDC, X2X Link, electrically isolated, 8 digital inputs 24 VDC, sink/source, 2 event counters or 1 incremental encoder or 1 gate time/period duration measurement, 4 digital outputs 0.5 A, 4 digital outputs 2 A, 24 VDC, 4 analog inputs, ±10 V, 12-bit, two of the analog inputs can be used as KTY10 or PT1000 inputs, 4 analog outputs, ±10 V, 12-bit, order 2x 0TB718 and 1x 0TB712 terminal block separately.

Please choose country and language

B&R Logo