Material Number Description Compare products ...
  • Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

Power Panel 500

Power Panel 500 Gruppe 1_white

Panels with the power of an industrial PC

Powered by Intel Atom architecture, the new Power Panel 500 series delivers performance previously only possible with industrial PCs.

Their Intel Atom Z510/Z520/Z530 processors have enough power to handle even the most challenging applications.

lib.block.product.categories

  • Components and Modules

The right device for any automation task

Now more than ever, competitive control and visualization solutions must be complete, scalable and tailored to the application at hand. A wide range of product types and various options for flexible system expansion are extremely important in machine manufacturing. For this reason, intelligent all-in-one solutions that offer users the highest level of freedom with regard to control topology are important components for automation. Cost-effective solutions can best be realized by adapting both hardware and software to the respective application.

Combining control, visualization and motion control technology into one device thus makes it possible to offer intelligent complete solutions whose high level of integration allows the panel to be easily connected to various automation infrastructures. Compact Power Panel devices are designed for use in the harshest industrial environments and ensure the highest level of operating comfort. Uniform project development and integrated language-switching options make B&R control panels a worldwide industry standard.

The extensive product range includes panels ranging from 5.7" VGA to 15" XGA displays with intuitive touch screen and function keys. Gigabit Ethernet ensures high-speed communication over the plant network. Additional fieldbus interfaces or another gigabit Ethernet interface can also be added if needed. When designing the Power Panel 500, a great deal of attention was given to minimizing installation depth so that it can also be used in tight spaces.

  • Diagonal
    Display resolution
    Pixels
    5.7"
    VGA
    640 x 480
    7"
    WVGA
    800 x 480
    10.4"
    VGA
    640 x 480
    12.1"
    SVGA
    800 x 600
    15"
    XGA
    1024 x 768

A complete solution with the highest degree of flexibility

As a centralized operating and control unit, Power Panel devices combine control, visualization and motion control technology into a single package. From embedded processors to full PC power, this product range always provides an optimal system architecture, enabling cost-effective solutions for machine manufacturing.

If expansions are necessary, remote I/O modules and drives can be easily connected using modular fieldbus interfaces. If needed, Power Panel devices can also be expanded with POWERLINK, CAN, PROFIBUS DP or other fieldbus interfaces. This allows additional topologies to be implemented at a later date without problems. Several distributed operating stations are often used in order to guarantee that complex machines are operated reliably. This provides easy access for operating personnel and ensures that process information is available on the machine where it is needed.

Open system platform

In addition to providing complete automation solutions, Power Panel devices are also an optimal platform for open operating systems. This provides users with the highest degree of flexibility because it allows different software architectures to be implemented on the same system platform.

Regardless of whether they are used to automate complete systems, as intelligent visualization terminals or together with open PC operating systems, the Power Panel series offers the right tool for any situation.

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.