Please choose country and language

General information
Power button Yes
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T3C
Input
Nominal input voltage 100 to 240 VAC
Frequency 45 to 65 Hz
Inrush current <20 A (on cold restart, 100% load and 100 VAC)
Power failure bypass >10 ms (100 VAC and 230 VAC)
Internal fuse Yes
Output
Nominal voltage 24 VDC ±10%
Output current
0 to 55°C 5.5 A
Mechanical properties
Housing
Material Sheet metal
Coating Anthracite
Dimensions
Width 73.5 mm
Height 225.5 mm
Depth 53.5 mm
Weight 580 g
Material number:
5AC902.PS00-00
Description:
  • 100~240 VAC supply
  • Simple installation on a Panel PC 900

This AC power supply for the Panel PC can optionally be expanded to allow operation with 100~240 VAC.

Mandatory Accessories
Terminal blocks
0TB3103.8000 Connector 230 VAC - 3-pin female - Screw clamp terminal block 4 mm² - Protected against vibration by the screw flange
Documentation Version (Date) Download
Panel PC 900 Device number key PDF / 122 KB
Panel PC 900 User's Manual PDF / 41 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5AC902.PS00-00 ZIP / 2 MB

Please choose country and language

B&R Logo