General information
B&R ID code 0xE6C1
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
EAC Product family certification
Interfaces
SDL3 Out
Variant RJ45, shielded
Type SDL3
Electrical properties
Power consumption 4 W
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Weight 20 g
Material number:
5ACCLI01.SDL3-000
Description:
Monitor/Panel option - 1x SDL3 transmitter - For APC2100 - Only available with a new device
Automation Studio HW Upgrades Version (Date) Download
V4.1 HW Upgrade (5ACCLI01.SDL3-000) EXE / 219 KB
Documentation Version (Date) Download
Automation PC 2100 Device number key PDF / 116 KB
Automation PC 2100 User's manual PDF / 15 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
APC2100 Firmware Upgrade (MTCX, SDLT, SDL3T) ZIP / 2 MB

Please choose country and language

B&R Logo