General information
LEDs Status, Link
B&R ID code 0xECCC
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
EAC Product family certification
Interfaces
SDL4 Out
Variant RJ45, shielded
Type SDL4
Electrical properties
Power consumption 4.5 W
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Weight Approx. 38 g
Material number:
5ACCLI02.SD40-000
Description:
Graphics option - 1x SDL4 transmitter (max. 1920 x 1080) - For APC3100/PPC3100
Automation Studio HW Upgrades Version (Date) Download
V4.3 HW Upgrade (5ACCLI02.SD40-000) EXE / 215 KB
Documentation Version (Date) Download
Automation PC 3100 Device number key PDF / 131 KB
Automation PC 3100 User's manual PDF / 20 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 3100 Device number key PDF / 152 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5ACCLI02.SD40-000 ZIP / 394 KB

Please choose country and language

B&R Logo