General information
Certifications | |
CE | Yes |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
24 VDC power supply
Connection | 4-pin M8 connector |
Interfaces
X2X | |
Type | X2X slave |
Variant | 4-pin M12 connector |
Internal bus power supply | Yes |
Distance between 2 stations | 100 m |
Electrical isolation | Yes |
Keys
Illuminated ring keys | 6x B&R illuminated ring keys |
Illuminated ring keys | |
Color | Red, green, yellow, white |
Electrical properties
Nominal voltage | 24 VDC |
Power consumption | Max. 8 watts |
Voltage range | 18 - 30 VDC |
Current consumption | Max. 320 mA (at nominal voltage) |
Operating conditions
Degree of protection per EN 60529 | Front: IP65 |
Degree of protection per UL 50 |
|
Ambient conditions
Temperature | |
Operation | 0 to +50°C |
Storage | -20 to +60°C |
Transport | -20 to +60°C |
Relative humidity | |
Operation |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
Storage |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
Transport |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
Elevation | |
Operation | Max. 3000 m |
Mechanical properties
Housing | |
Material | Steel sheet, galvanized |
Front | |
Frame | Aluminum, naturally anodized |
Panel overlay | |
Material |
Polyester Autotex EBA180 |
Gasket | Flat gasket around display front |
Dimensions | |
Width | 77 mm |
Height | 123 mm |
Depth | 52.6 mm |
Weight | 200 g |
Torque for connections | |
M8 | Max. 0.4 Nm |
M12 | Max. 0.6 Nm |
Material number:
4XP0000.EX-K75Description:
cHMI 9 add-on keypad / X2X Ex
Further information:
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V3.0 HW Upgrade (4XP0000.EX-K75) | EXE / 2 MB | |
V4.0 HW Upgrade (4XP0000.EX-K75) | EXE / 1 MB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 4XP0000.EX-K64, 4XP0000.EX-K74, 4XP0000.EX-K75 | PDF / 641 KB |