General information
LEDs | 1x Run (green), 1x Error (red) |
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
Interfaces
X2X | |
Type | X2X slave |
Variant | 8-pin male multipoint connector |
Internal bus power supply | Yes |
Distance between 2 stations | 100 m |
Electrical isolation | No |
Keys
Membrane keys | 16x membrane keys, each with yellow LED |
Electrical properties
Nominal voltage | 24 VDC ±25%, galvanically isolated |
Inrush current | Max. 20 A for < 1 ms |
Power consumption | 170 mA |
Operating conditions
Degree of protection per EN 60529 |
Back: IP20 Front: IP65 |
Degree of protection per UL 50 | NEMA 250 type 4X, protected against dust and hose-directed water (front) |
Ambient conditions
Temperature | |
Operation | 0 to +50°C |
Storage | -20 to +60°C |
Transport | -20 to +60°C |
Relative humidity | |
Operation |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
Storage |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
Transport |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
Elevation | |
Operation | Max. 3000 m |
Mechanical properties
Housing | |
Material | Metal |
Front | |
Frame | Aluminum, naturally anodized |
Design | Pantone 427 C |
Panel overlay | |
Material | Polyester |
Gasket | Flat gasket around display front |
Dimensions | |
Width | 90 mm |
Height | 80 mm |
Depth | 36.2 mm |
Weight | 200 g |
Material number:
4XP0000.00-K33Description:
- X2X keyboard
- 16 covered keys
Included in delivery
Terminal blocks
0TB703.81 | Accessory 3-pin cage clamp terminal block, pitch 3.5 |
Mandatory Accessories
Terminal blocks
0TB1108.8110 | Accessory terminal block, 8-pin, cage clamp terminal block, 1.5 mm², protected against vibration by the screw flange |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
AS 2.6 HW Upgrade (4XP0000.00-K33) | EXE / 407 KB | |
AS 3.0 HW Upgrade (4XP0000.00-K33) | EXE / 406 KB | |
V4.0 HW Upgrade (4XP0000.00-K33) | EXE / 993 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 4XP0000.00-K33 | PDF / 456 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
CAD 3D and 2D 4XP0000.00-K33 | ZIP / 1 MB | |
Legend Strips template for 4XP0000.00-K33 | ZIP / 73 KB |