Please choose country and language

B&R has encapsulated the HMI functions in widgets, which the developer can simply drag and drop onto the desired page and configure them there. mapp View is based entirely on web standards, ensuring optimal viewing on any device. The display content can easily be customized for different users and user groups.

The devices are either 16.5 or 26 mm deep, depending on the display diagonal, and designed for mounting on a swing arm, where they can be easily swiveled into the operator's preferred position. The Power Panels can also be installed on VESA mounting units. The FT50 terminals have a Power over Ethernet (PoE) connection, which means only a single cable provides both power supply and network communication.

Easy operation

Power Panels are easy to configure and perfectly complement a high-end machine design. The multi-touch technology makes it possible to integrate commonly used gestures like swiping and zooming for intuitive, clearly structured user guidance. The projected capacitive touch screen responds precisely and reliably, even when operated while wearing thick leather gloves.

  • Highlights
  • Easy operation right at the machine
  • Space savings
  • Simple installation

The right info at the right time

With a Power Panel FT50 running a web-based mapp View HMI application, operators have access to the information they need, when and where they need it. mapp View allows automation engineers to create easy-to-use HMI solutions without any background in HTML5, CSS or JavaScript programming. With just a few clicks they can set up features like two-hand confirmation for critical operations.

Please choose country and language

B&R Logo

Please choose country

B&R Logo

Please choose country

B&R Logo