Operator terminal for high-end applications
B&R has added an operator terminal to its Power Panel T-Series for demanding web-based HMI applications. The new Power Panel T80 is equipped with a multi-touch glass front and is available in display diagonals ranging from 7" to 15".
The powerful Intel Atom processor enables versatile, dynamic web-based HMI and, in combination with the elegant glass front, is suitable for highend machine design. Integrated edge protection safeguards the glass front during harsh everyday operation. The shallow installation depth makes the devices easy to mount in either a control cabinet or swing arm system.
- Highlights
- Modern web-based HMI
- Easy operation
- Easy configuration
- Elegant design
Easy operation
Die Multitouch-Technologie der Panels ermöglicht die Integration von allseits gebräuchlichen Gesten wie Wischen und Zoomen und sorgt für eine einfache und strukturierte Bedienerführung. Selbst bei der Bedienung mit dicken Lederhandschuhen reagieren die projiziert-kapazitiven Touchscreens präzise und zuverlässig.
Easy operation
The multi-touch technology makes it possible to integrate commonly used gestures like swiping and zooming for intuitive, clearly structured user guidance. The projected capacitive touch screen responds precisely and reliably, even when operated while wearing thick leather gloves.

Optimized operating system
The Power Panel T80 operating system is optimized and completely protected against unwanted changes made by application programs. At runtime, application data is stored exclusively in the volatile random-access memory. Data fragmentation therefore poses no risk to the performance and stability of the operating system, even after years of operation. In addition, the operating system is protected from tampering.
The T80 rounds off the upper end of B&R's operator terminal portfolio. Together with the T50 and T30 variants, B&R offers a comprehensive portfolio that is scalable over a wide range in terms of cost and performance.