Please choose country and language

General information
Durability Flame resistant in accordance with IEC 60332-3-24
RoHS 2002/95/EC
Can be used in industrial buildings and outdoors
Short description POWERLINK connection cable RJ45 to RJ45, 0.2 m
Type Connection cable
Cable cross section
AWG 4x 2x AWG 26
mm² 4x 2x 0.14 mm²
Cable construction
Inner jacket Halogen-free, flame resistant
Outer jacket
Material PVC
Color Black (RAL 9005)
Labeling B&R X67CA0Exx.xxxx and X20CA0Exx.xxxx
Lines
Wire insulation Polyethylene (PE)
Wire colors Blue-white, blue, orange-white, orange, green-white, green, brown-white, brown
Shield Aluminum foil and meshed wire shield made of tinned Cu wires
Type Stranded wire AWG 26, tinned
4x 2x 26 AWG
Stranding Blue-white with blue, orange-white with orange, green-white with green, brown-white with brown
Electrical properties
Operating voltage Max. 125 V
Test voltage
Wire - Wire 1000 V
Conductor resistance ≤145 Ω/km at 20°C
Transfer properties Category 5 according to EN50288-2-2(2004)/IEC 61 156-6(2002)
Transfer rate 10/100 Mbit/s
Insulation resistance ≥ 5 GΩ/km at 20°C
Operating conditions
Degree of protection per EN 60529
Cables IP67
RJ45 connector IP20, only when connected properly
Ambient conditions
Temperature
Fixed installation -40 to 80°C
Flexible installation -10 to 60°C
Mechanical properties
Dimensions
Length 12 m
Diameter 6.7 mm ±0.2 mm
Bend radius
After installation ≥ 4x outer diameter
During installation ≥ 8x outer diameter
Weight 0.058 kg/m
Material number:
X20CA0E61.01200
Description:
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 12 m
Certificates Version (Date) Download
E470046 UL POWERLINK cable PDF / 61 KB
Documentation Version (Date) Download
POWERLINK Cables X20CA0E61.xxxx PDF / 1 MB

Please choose country and language

B&R Logo