Please choose country and language

Material number:
AP.STDC-HP800G3
Description:
HPDesk800G3 / 64B / i5 / 32 GB / 256 SSD / 2 TB / TPM - 230VAC Hardware: 1x HP Elitedesk 800 G3 Tower, 230 VAC Intel Core i5-7500 -3.4 GHz, 32 GB (2x 16 GB) RAM, 256 GB SSD + 2TB HDD Intel® HD graphics card 630 HP Win10 Pro 64, 3-year Next Business Day warranty 1x Intel Ethernet Server Adapter I210-T for operating bus 1x Intel Ethernet Server Adapter I210-T for process bus 1x onboard Ethernet 10/100/1000 Mbit/s(RJ45) for redundancy bus Number of available slots in the computer 2x PCIe x1 full-size (2 of which used by INTEL I210-T1) 1x PCIe x16 full-size (0 of which are used) 1x PCIe x16(x4) full-size (0 of which are used) SATA SuperMulti DVD Writer HP-PS/2 optical mouse HP Standard BasisKeyboard 2004 - English (European) WITHOUT Linux operating system license!!! WITHOUT preinstalled Linux and APROL!!! Notes regarding APROL R4.0-xx releases: Limited functionality only in R4.0-xx (SLES 11)! Approved for APROL R4.2; for details, see document "Hardwarevalidation_HPElite800_G3_SLES12_SP3".

Please choose country and language

B&R Logo