Please choose country and language

General information
Capacity 16 GB
Data retention 10 years
Data reliability <1 unrecoverable error in 1014 bit read accesses
Lifetime monitoring Yes
MTBF >3,000,000 hours (at 25°C)
Servicing None
Supported operating modes PIO Mode 0-6, Multiword DMA Mode 0-4, Ultra DMA Mode 0-4
Continuous reading
Typical 59 MB/s
Maximum 65 MB/s
Continuous writing
Typical 31 MB/s
Maximum 35 MB/s
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
DNV GL Temperature: A (0 - 45°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
Endurance
SLC flash memory Yes
Guaranteed data volume
Guaranteed 1600 TB
Results for 5 years 876.72 GB/day
Erase/Write cycles
Guaranteed 100,000
Wear leveling Static
Error-correcting code (ECC) Yes
S.M.A.R.T. support Yes
Support
Hardware PP300/400, PP500, PPC300, PPC700, PPC725, PPC800, APC620, APC810, APC820
Operating systems
Windows 7 32-bit Yes
Windows 7 64-bit No
Windows Embedded Standard 7 32-bit Yes
Windows Embedded Standard 7 64-bit Yes
Windows XP Professional Yes
Windows XP Embedded Yes
Windows Embedded Standard 2009 Yes
Windows CE 6.0 Yes
Windows CE 5.0 No
Software
PVI Transfer ≥V3.6.8.40 (part of PVI Development Setup ≥ V3.0.0.3020)
B&R Embedded OS Installer ≥V3.20
Ambient conditions
Temperature
Operation 0 to 70°C
Storage -50 to 100°C
Transport -50 to 100°C
Relative humidity
Operation Max. 85% at 85°C
Storage Max. 85% at 85°C
Transport Max. 85% at 85°C
Vibration
Operation 20 g peak, 20 to 2000 Hz, 4 in each direction (JEDEC JESD22, method B103)
5.35 g RMS, 15 min. per level (IEC 68-2-6)
Storage 20 g peak, 20 to 2000 Hz, 4 in each direction (JEDEC JESD22, method B103)
5.35 g RMS, 15 min. per level (IEC 68-2-6)
Transport 20 g peak, 20 to 2000 Hz, 4 in each direction (JEDEC JESD22, method B103)
5.35 g RMS, 15 min. per level (IEC 68-2-6)
Shock
Operation 1500 g peak, 0.5 ms 5 times (JEDEC JESD22, method B110)
30 g, 11 ms 1 times (IEC 68-2-27)
Storage 1500 g peak, 0.5 ms 5 times (JEDEC JESD22, method B110)
30 g, 11 ms 1 times (IEC 68-2-27)
Transport 1500 g peak, 0.5 ms 5 times (JEDEC JESD22, method B110)
30 g, 11 ms 1 times (IEC 68-2-27)
Elevation
Operation Max. 4572 m
Mechanical properties
Dimensions
Width 42.8 ±0.10 mm
Length 36.4 ±0.15 mm
Height 3.3 ±0.10 mm
Weight 10 g
Material number:
5CFCRD.016G-06
Description:
  • 16 GB
  • SLC flash

CompactFlash card

Documentation Version (Date) Download
Data sheet CompactFlash 0CFCRD.xxxE.01 and 5CFCRD.xxxx-06 PDF / 193 KB

Please choose country and language

B&R Logo