Please choose country and language

General information
Capacity 512 MB
Data retention 10 years
Data reliability <1 unrecoverable error per 1014 bits read
Lifetime monitoring Yes
MTBF >3,000,000 hours (at 40°C)
Servicing None
Supported operating modes PIO mode 0-6, Multiword DMA mode 0-4, Ultra DMA Mode 0-4
Continuous reading
Typical 58 MB/s
Maximum 65 MB/s
Continuous writing
Typical 31 MB/s
Maximum 35 MB/s
Certifications
CE Yes
UL Not relevant
DNV GL Temperature: B (0 - 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
LR ENV1
KR Yes
Endurance
SLC flash memory Yes
Erase/Write cycles
Guaranteed 100,000
Wear leveling Static
Error-correcting code (ECC) Yes
S.M.A.R.T. support Yes
Ambient conditions
Temperature
Operation -40 to 85°C
Storage -50 to 100°C
Transport -50 to 100°C
Relative humidity
Operation Max. 85% at 85°C
Storage Max. 85% at 85°C
Transport Max. 85% at 85°C
Vibration
Operation 20 g peak, 20 to 2000 Hz, 4 in each direction (JEDEC JESD22, method B103)
5.35 g RMS, 15 min. per level (IEC 68-2-6)
Storage 20 g peak, 20 to 2000 Hz, 4 in each direction (JEDEC JESD22, method B103)
5.35 g RMS, 15 min. per level (IEC 68-2-6)
Transport 20 g peak, 20 to 2000 Hz, 4 in each direction (JEDEC JESD22, method B103)
5.35 g RMS, 15 min. per level (IEC 68-2-6)
Shock
Operation 1500 g peak, 0.5 ms 5 times (JEDEC JESD22, method B110)
30 g, 11 ms 1 time (IEC 68-2-27)
Storage 1500 g peak, 0.5 ms 5 times (JEDEC JESD22, method B110)
30 g, 11 ms 1 time (IEC 68-2-27)
Transport 1500 g peak, 0.5 ms 5 times (JEDEC JESD22, method B110)
30 g, 11 ms 1 time (IEC 68-2-27)
Elevation
Operation Max. 4,572 m
Mechanical properties
Dimensions
Width 42.8 ±0.10 mm
Length 36.4 ±0.15 mm
Height 3.3 ±0.10 mm
Weight 10 g
Material number:
0CFCRD.0512E.01
Description:
  • 512 MB
  • SLC flash
  • Extended temperature range

CompactFlash card with extended temperature range

Certificates Version (Date) Download
DNV GL Type Approval Certificate - X20 / Power Panel T30 PDF / 171 KB
KR Type Approval Certificate MIL39390-AC006 (T30 Panel Series) PDF / 570 KB
Lloyds Register PDF / 579 KB
Documentation Version (Date) Download
Data sheet CompactFlash 0CFCRD.xxxE.01 and 5CFCRD.xxxx-06 PDF / 193 KB

Please choose country and language

B&R Logo