Please choose country and language

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 3
Nominal torque Mn [Nm] 130.7
Nominal power PN [W] 19808
Nominal current IN [A] 41.9
Stall torque M0 [Nm] 145
Stall current I0 [A] 46.5
Maximum torque Mmax [Nm] 345
Maximum current Imax [A] 137
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 3.12
Voltage constant KE [V/1000 rpm] 188.5
Stator resistance R2ph [Ω] 0.2
Stator inductance L2ph [mH] 6.1
Electrical time constant tel [ms] 30
Thermal time constant ttherm [min] 90
Moment of inertia J [kgcm2] 192
Weight without brake m [kg] 89
Holding brake
Holding torque of brake MBr [Nm] 130
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 53
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 10
Material number:
8LSE86.ee015ffgg-0
Description:
Synchronous motor, self cooling; Size 8; Length 6; Rated speed 1500 rpm;

Please choose country and language

B&R Logo