Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 31.85
Nominal power PN [W] 7338
Nominal current IN [A] 14.37
Stall torque M0 [Nm] 36.4
Stall current I0 [A] 16.4
Maximum torque Mmax [Nm] 114.24
Maximum current Imax [A] 74.41
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 0.72
Stator inductance L2ph [mH] 10.4
Electrical time constant tel [ms] 14.44
Thermal time constant ttherm [min] 52
Moment of inertia J [kgcm2] 18.06
Weight without brake m [kg] 21.1
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4
Material number:
8LSE66.ee022ffgg-1
Description:
Synchronous motor, self cooling; Size 6; Length 6; Rated speed 2200 rpm;

Please choose country and language

B&R Logo