Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 15.86
Nominal power PN [W] 7474
Nominal current IN [A] 14.54
Stall torque M0 [Nm] 31.2
Stall current I0 [A] 28.6
Maximum torque Mmax [Nm] 97.92
Maximum current Imax [A] 130.49
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.09
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 0.2
Stator inductance L2ph [mH] 2.48
Electrical time constant tel [ms] 12.4
Thermal time constant ttherm [min] 48
Moment of inertia J [kgcm2] 15.6
Weight without brake m [kg] 19.17
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4
Material number:
8LSE65.ee045ffgg-1
Description:
Synchronous motor, self cooling; Size 6; Length 5; Rated speed 4500 rpm;

Please choose country and language

B&R Logo