Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 5
Nominal torque Mn [Nm] 6.5
Nominal power PN [W] 2205
Nominal current IN [A] 6
Stall torque M0 [Nm] 8.1
Stall current I0 [A] 7.5
Maximum torque Mmax [Nm] 22.8
Maximum current Imax [A] 23.9
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.08
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 1.6
Stator inductance L2ph [mH] 10.8
Electrical time constant tel [ms] 6.8
Thermal time constant ttherm [min] 30
Moment of inertia J [kgcm2] 2.73
Weight without brake m [kg] 5.4
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 1
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5
Material number:
8LSE44.ee045ffgg-0
Description:
Synchronous motor, self cooling; Size 4; Length 4; Rated speed 4500 rpm;

Please choose country and language

B&R Logo