Please choose country and language

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 3
Nominal torque Mn [Nm] 126.1
Nominal power PN [W] 19808
Nominal current IN [A] 40.42
Stall torque M0 [Nm] 149.5
Stall current I0 [A] 47.9
Maximum torque Mmax [Nm] 345
Maximum current Imax [A] 137
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 3.12
Voltage constant KE [V/1000 rpm] 188.5
Stator resistance R2ph [Ω] 0.2
Stator inductance L2ph [mH] 6.1
Electrical time constant tel [ms] 30.05
Thermal time constant ttherm [min] 90
Moment of inertia J [kgcm2] 192
Weight without brake m [kg] 93.7
Holding brake
Holding torque of brake MBr [Nm] 130
Mass of brake [kg] 5.35
Moment of inertia of brake JBr [kgcm2] 53
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 10
Connector size 1.5
Material number:
8LSC86.ee015ffgg-0
Description:
Synchronous motor, external cooling, size 8, length 6, rated speed 1500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo