Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 3
Nominal torque Mn [Nm] 39
Nominal power PN [W] 12252
Nominal current IN [A] 23.9
Stall torque M0 [Nm] 48
Stall current I0 [A] 29.4
Maximum torque Mmax [Nm] 187
Maximum current Imax [A] 156
Maximum speed nmax [rpm] 4500
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 0.21
Stator inductance L2ph [mH] 3.07
Electrical time constant tel [ms] 14.62
Thermal time constant ttherm [min] 65
Moment of inertia J [kgcm2] 154.7
Weight without brake m [kg] 39.5
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4
Options
Connection type Connector
Connection direction Angled (swivel)
Encoder S1 safe optical 2048-line multi-turn
Shaft end Key
Material number:
8LSC75.S1030D105-1
Description:
Synchronous motor, number of pole pairs: 3, nominal speed: 3,000 rpm stall torque: 48.000 Nm, without holding brake, shaft key, angled connector (swivel), centering diameter 180 mm, j6 fit (external cooling, construction type A), IP64 with IP20 fan module without oil seal, 560 VDC, brake holding torque: 0.00 Nm S1 safe opt. 2048-line multi-turn
Certificates Version (Date) Download
Declaration Motors Dreh-Sync PDF / 302 KB
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSC75.S1030D105-1) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo