Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 30.55
Nominal power PN [W] 9598
Nominal current IN [A] 18.76
Stall torque M0 [Nm] 36.4
Stall current I0 [A] 22.4
Maximum torque Mmax [Nm] 114.24
Maximum current Imax [A] 103.49
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 0.43
Stator inductance L2ph [mH] 5.37
Electrical time constant tel [ms] 12.53
Thermal time constant ttherm [min] 52
Moment of inertia J [kgcm2] 18.06
Weight without brake m [kg] 23
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LSC66.ee030ffgg-2
Description:
Synchronous motor, external cooling, size 6, length 6, rated speed 3000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSC66.EA030D005-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC66.EB030C205-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC66.EB030C305-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC66.EB030D005-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC66.EB030D205-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC66.R0030C205-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC66.R0030D105-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC66.S1030C205-2) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo