8LSC66.ee015ffgg-0

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 4
Nominal torque Mn [Nm] 32.500
Nominal power PN [W] 5105
Nominal current IN [A] 9.970
Stall torque M0 [Nm] 36.400
Stall current I0 [A] 11.200
Maximum torque Mmax [Nm] 95.20
Maximum current Imax [A] 52.00
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 3.260
Voltage constant KE [V/1000 rpm] 196.90
Stator resistance R2ph [Ω] 1.860
Stator inductance L2ph [mH] 21.20000
Electrical time constant tel [ms] 11.400
Thermal time constant ttherm [min] 60.0
Moment of inertia J [kgcm2] 15.7000
Weight without brake m [kg] 25.30
Holding brake
Holding torque of brake MBr [Nm] 32.00
Mass of brake [kg] 1.60
Moment of inertia of brake JBr [kgcm2] 5.8500
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4.0000
Connector size 1.0
Material number:
8LSC66.ee015ffgg-0
Description:
Synchronous motor, seperately cooled; Size 6; Length 6; Rated speed 1500 rpm;
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo