8LSC65.ee045ffgg-0

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 14.170
Nominal power PN [W] 6677
Nominal current IN [A] 12.880
Stall torque M0 [Nm] 31.200
Stall current I0 [A] 28.400
Maximum torque Mmax [Nm] 81.60
Maximum current Imax [A] 130.00
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.100
Voltage constant KE [V/1000 rpm] 66.00
Stator resistance R2ph [Ω] 0.290
Stator inductance L2ph [mH] 2.90000
Electrical time constant tel [ms] 10.140
Thermal time constant ttherm [min] 55.0
Moment of inertia J [kgcm2] 13.8000
Weight without brake m [kg] 22.80
Holding brake
Holding torque of brake MBr [Nm] 32.00
Mass of brake [kg] 1.60
Moment of inertia of brake JBr [kgcm2] 5.8500
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4.0000
Connector size 1.0
Material number:
8LSC65.ee045ffgg-0
Description:
Synchronous motor, seperately cooled; Size 6; Length 5; Rated speed 4500 rpm;
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo