8LSC65.ee030ffgg-2

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 27.300
Nominal power PN [W] 8577
Nominal current IN [A] 16.770
Stall torque M0 [Nm] 31.200
Stall current I0 [A] 19.200
Maximum torque Mmax [Nm] 97.92
Maximum current Imax [A] 90.95
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.630
Voltage constant KE [V/1000 rpm] 98.40
Stator resistance R2ph [Ω] 0.480
Stator inductance L2ph [mH] 6.00000
Electrical time constant tel [ms] 12.400
Thermal time constant ttherm [min] 48.0
Moment of inertia J [kgcm2] 15.6000
Weight without brake m [kg] 20.40
Holding brake
Holding torque of brake MBr [Nm] 32.00
Mass of brake [kg] 1.60
Moment of inertia of brake JBr [kgcm2] 5.8500
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4.0000
Connector size 1.0
Material number:
8LSC65.ee030ffgg-2
Description:
Synchronous motor, external cooling, size 6, length 5, rated speed 3000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSC65.EB030D205-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC65.R0030C205-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC65.R0030D205-2) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo