8LSC63.ee030ffgg-1

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 15.080
Nominal power PN [W] 4738
Nominal current IN [A] 9.260
Stall torque M0 [Nm] 16.200
Stall current I0 [A] 10.000
Maximum torque Mmax [Nm] 46.92
Maximum current Imax [A] 42.48
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.630
Voltage constant KE [V/1000 rpm] 98.40
Stator resistance R2ph [Ω] 1.130
Stator inductance L2ph [mH] 12.50000
Electrical time constant tel [ms] 11.090
Thermal time constant ttherm [min] 42.0
Moment of inertia J [kgcm2] 8.1900
Weight without brake m [kg] 13.29
Holding brake
Holding torque of brake MBr [Nm] 32.00
Mass of brake [kg] 1.60
Moment of inertia of brake JBr [kgcm2] 5.8500
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4.0000
Connector size 1.0
Material number:
8LSC63.ee030ffgg-1
Description:
Synchronous motor, seperately cooled; Size 6; Length 3; Rated speed 3000 rpm;
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo