8LSC5C.ee035ffgg-0

Motor
Nominal speed nN [rpm] 3500
Number of pole pairs 4
Nominal torque Mn [Nm] 53.000
Nominal power PN [W] 19426
Nominal current IN [A] 38.200
Stall torque M0 [Nm] 70.000
Stall current I0 [A] 50.500
Maximum torque Mmax [Nm] 150.00
Maximum current Imax [A] 130.00
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.390
Voltage constant KE [V/1000 rpm] 83.78
Stator resistance R2ph [Ω] 0.150
Stator inductance L2ph [mH] 1.18000
Electrical time constant tel [ms] 7.800
Thermal time constant ttherm [min] 65.0
Moment of inertia J [kgcm2] 27.7000
Weight without brake m [kg] 41.00
Holding brake
Holding torque of brake MBr [Nm] 15.00
Mass of brake [kg] 0.00
Moment of inertia of brake JBr [kgcm2] 1.6600
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 10.0000
Connector size 1.5
Material number:
8LSC5C.ee035ffgg-0
Description:
Synchronous motor, external cooling, size 5, length C, rated speed 3500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo