8LSC56.ee045ffgg-0

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 15.600
Nominal power PN [W] 7351
Nominal current IN [A] 14.180
Stall torque M0 [Nm] 20.800
Stall current I0 [A] 18.900
Maximum torque Mmax [Nm] 48.00
Maximum current Imax [A] 62.30
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.100
Voltage constant KE [V/1000 rpm] 66.00
Stator resistance R2ph [Ω] 0.490
Stator inductance L2ph [mH] 5.48000
Electrical time constant tel [ms] 11.200
Thermal time constant ttherm [min] 48.0
Moment of inertia J [kgcm2] 10.0000
Weight without brake m [kg] 14.70
Holding brake
Holding torque of brake MBr [Nm] 15.00
Mass of brake [kg] 0.90
Moment of inertia of brake JBr [kgcm2] 1.6600
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4.0000
Connector size 1.0
Material number:
8LSC56.ee045ffgg-0
Description:
Synchronous motor, seperately cooled; Size 5; Length 6; Rated speed 4500 rpm;
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo