8LSC56.ee022ffgg-0

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 18.720
Nominal power PN [W] 4313
Nominal current IN [A] 8.440
Stall torque M0 [Nm] 20.800
Stall current I0 [A] 9.400
Maximum torque Mmax [Nm] 48.00
Maximum current Imax [A] 33.10
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.220
Voltage constant KE [V/1000 rpm] 134.00
Stator resistance R2ph [Ω] 2.050
Stator inductance L2ph [mH] 20.30000
Electrical time constant tel [ms] 9.900
Thermal time constant ttherm [min] 48.0
Moment of inertia J [kgcm2] 10.0000
Weight without brake m [kg] 14.70
Holding brake
Holding torque of brake MBr [Nm] 15.00
Mass of brake [kg] 0.90
Moment of inertia of brake JBr [kgcm2] 1.6600
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4.0000
Connector size 1.0
Material number:
8LSC56.ee022ffgg-0
Description:
Synchronous motor, seperately cooled; Size 5; Length 6; Rated speed 2200 rpm;
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo