8LSC55.ee020ffgg-0

Motor
Nominal speed nN [rpm] 2000
Number of pole pairs 4
Nominal torque Mn [Nm] 14.430
Nominal power PN [W] 3022
Nominal current IN [A] 5.910
Stall torque M0 [Nm] 15.600
Stall current I0 [A] 6.400
Maximum torque Mmax [Nm] 36.00
Maximum current Imax [A] 22.60
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.440
Voltage constant KE [V/1000 rpm] 147.60
Stator resistance R2ph [Ω] 3.630
Stator inductance L2ph [mH] 33.30000
Electrical time constant tel [ms] 9.180
Thermal time constant ttherm [min] 43.0
Moment of inertia J [kgcm2] 8.0000
Weight without brake m [kg] 12.60
Holding brake
Holding torque of brake MBr [Nm] 15.00
Mass of brake [kg] 0.90
Moment of inertia of brake JBr [kgcm2] 1.6600
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Material number:
8LSC55.ee020ffgg-0
Description:
Synchronous motor, seperately cooled; Size 5; Length 5; Rated speed 2000 rpm;
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo