8LSC54.ee030ffgg-2

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 10.010
Nominal power PN [W] 3145
Nominal current IN [A] 6.150
Stall torque M0 [Nm] 11.700
Stall current I0 [A] 7.200
Maximum torque Mmax [Nm] 27.60
Maximum current Imax [A] 20.92
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.630
Voltage constant KE [V/1000 rpm] 98.40
Stator resistance R2ph [Ω] 2.160
Stator inductance L2ph [mH] 21.52000
Electrical time constant tel [ms] 10.620
Thermal time constant ttherm [min] 37.0
Moment of inertia J [kgcm2] 6.0400
Weight without brake m [kg] 10.80
Holding brake
Holding torque of brake MBr [Nm] 15.00
Mass of brake [kg] 0.90
Moment of inertia of brake JBr [kgcm2] 1.6600
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Material number:
8LSC54.ee030ffgg-2
Description:
Synchronous motor, external cooling, size 5, length 4, rated speed 3000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSC54.EA030D005-2) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo