Please choose country and language

Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 5
Nominal torque Mn [Nm] 6.5
Nominal power PN [W] 4084
Nominal current IN [A] 7.98
Stall torque M0 [Nm] 13
Stall current I0 [A] 16
Maximum torque Mmax [Nm] 38
Maximum current Imax [A] 72.94
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.81
Voltage constant KE [V/1000 rpm] 49.2
Stator resistance R2ph [Ω] 0.48
Stator inductance L2ph [mH] 4.36
Electrical time constant tel [ms] 9.08
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 4.39
Weight without brake m [kg] 8.9
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LSC46.ee060ffgg-1
Description:
Synchronous motor, external cooling, size 4, length 6, rated speed 6000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSC46.EB060C205-1) EXE / 322 KB
V4.0 DT Upgrade (8LSC46.EB060D205-1) EXE / 322 KB
V4.0 DT Upgrade (8LSC46.R0060D005-1) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo