Please choose country and language

Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 5
Nominal torque Mn [Nm] 5.2
Nominal power PN [W] 3267
Nominal current IN [A] 6.39
Stall torque M0 [Nm] 10.4
Stall current I0 [A] 12.8
Maximum torque Mmax [Nm] 30.4
Maximum current Imax [A] 58.35
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.81
Voltage constant KE [V/1000 rpm] 49.2
Stator resistance R2ph [Ω] 0.6
Stator inductance L2ph [mH] 5.4
Electrical time constant tel [ms] 8.1
Thermal time constant ttherm [min] 35
Moment of inertia J [kgcm2] 3.58
Weight without brake m [kg] 8.3
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LSC45.ee060ffgg-0
Description:
Synchronous motor, seperately cooled; Size 4; Length 5; Rated speed 6000 rpm;
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo